Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to SMA Male Cable 18 Inch Length Using RG178 Coax

Product ID: PE3C3990-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$117.99
25-49$112.09
50-99$106.19
100-249$101.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 81
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length18 inches

Description

Snap-On MMBX Plug Right Angle to SMA Male Cable 18 Inch Length Using RG178 Coax

The PE3C3990-18 is a MMBX plug right angle to SMA male cable designed for RG178B/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It connects compact board-level MMBX interfaces to SMA ports in RF and electronic system integration environments. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support stable performance, with 1.4:1 maximum VSWR and 1.38 maximum insertion loss.

Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and SMA cable connection on the other. Our right angle MMBX to SMA cable assemblies have a plug gender on end 1 and male on end 2. This MMBX to SMA cable is a plug to male coax assembly, PE3C3990-18, can also be known as a right angle MMBX male to SMA plug cable assembly and will be shipped same-day as it is purchased.

MMBX male to SMA plug cable assembly PE3C3990-18 is built with RG178 which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with right angle MMBX to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MMBX right angle plug to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3990-18 can also be used in the other direction and will be SMA male to right angle MMBX plug cable assembly if the opposite connectivity is required.

MMBX right angle male to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to SMA cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to SMA male cable 18 inch length using RG178 coax.

Frequently Asked Questions

What is the PE3C3990-18 RF cable assembly used for?

The PE3C3990-18 is a between-series RF cable assembly that connects a right-angle MMBX plug interface to an SMA male interface. It uses RG178B/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it when compact board-level MMBX ports must connect to standard SMA cables, instruments, or subsystems. This configuration is useful in prototypes, embedded electronics, and RF integration work where routing space is limited.

When would I choose a right-angle MMBX to SMA cable instead of a straight cable?

A right-angle MMBX to SMA cable like the PE3C3990-18 is used when clearance around the MMBX connection is limited. The right-angle interface helps reduce cable bend stress near compact boards while maintaining a 50 Ohm RF path. Engineers often select this layout for dense electronic assemblies, compact modules, and enclosures with minimal vertical space. It also helps simplify cable routing when direct straight-exit connections would interfere with neighboring components or covers.

Is the PE3C3990-18 suitable for test and prototype RF setups?

Yes, the PE3C3990-18 is suitable for test and prototype RF setups that need a compact MMBX connection on one side. Its SMA male end mates with common lab adapters, cables, and instrument ports, while DC to 3 GHz coverage supports broad development use. Engineers use it to bring board-level signals out to analyzers, generators, and other SMA-based equipment. The snap-on MMBX side also makes repeated connect and disconnect cycles faster during bench evaluation.

Why does the PE3C3990-18 use RG178B/U coax?

The PE3C3990-18 uses RG178B/U coax because this flexible cable type helps route RF connections through compact electronic assemblies. It combines 50 Ohm impedance with an FEP jacket and an operating temperature range of -55°C to 155°C. Engineers choose this style when they need a smaller, more flexible cable for board-level interconnects and enclosure routing. In practice, that makes the assembly useful for prototypes, internal system links, and other space-constrained RF builds.