In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG178 Coax

Product ID: PE3C3997

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG178 Coax

PE3C3997 is a MMBX plug to SMA male right angle cable using RG178 coax. This Pasternack MMBX plug to SMA male right angle cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SMA for connector 2. MMBX to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3997 MMBX plug to SMA male right angle cable assembly is constructed with RG178 coax and the maximum VSWR is 1.4:1.