MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center Contact
Product ID:
PE45252
Pricing
Quantity | Price |
1-24 | $15.79 |
25-49 | $15.00 |
50-99 | $14.21 |
100-249 | $13.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 111
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMBX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG316-DS |
Interface Type 2 | RG188-DS |
Description
MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center Contact
PE45252 MMBX plug coaxial snap-on connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack MMBX plug connector uses shield/contact crimp/solder as an attachment method. Our plug MMBX coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack MMBX plug coaxial snap-on connector has a PTFE dielectric type and a VSWR of 1.11. The Pasternack MMBX coaxial connector has a brass body with gold plating. Our PE45252 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug coaxial snap-on RF connector is RoHS and REACH compliant.
This Pasternack plug MMBX connector will ship the same day as purchased. Our MMBX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.