Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center Contact

Product ID: PE45256

Pricing

QuantityPrice
1-24$20.39
25-49$19.57
50-99$18.96
100-249$18.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 95
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1RG316-DS
Interface Type 2RG188-DS

Description

MMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center Contact

PE45256 MMBX plug right angle coaxial snap-on connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack MMBX plug connector uses shield/contact crimp/solder as an attachment method. Our plug MMBX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack right angle MMBX plug coaxial snap-on connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack MMBX coaxial connector has a brass body with gold plating. Our PE45256 MMBXright angle connector uses beryllium copper contact and a gold plating material. This MMBX plug right angle coaxial snap-on RF connector is RoHS and REACH compliant.

This Pasternack right angle plug MMBX connector will ship the same day as purchased. Our MMBX right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.