Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug to TNC Female Cable Using LMR-100 Coax

Product ID: PE3W09387

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG316, RG174, With Male Center ContactLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketTNC Female Connector Clamp/Solder Attachment For RG174, RG316, RG188Data Icon
PE45251LMR-100A-PVCPE4461KitBOM Datasheet

Snap-On MMBX Plug to TNC Female Cable Using LMR-100 Coax

PE3W09387 is a MMBX plug to TNC female cable using LMR-100A coax. This Pasternack MMBX plug to TNC female cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm TNC for connector 2.

Our plug MMBX to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09387 MMBX plug to TNC female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.