In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Snap-On MMBX Plug to TNC Male Cable Using RG174 Coax with HeatShrink

Product ID: PE3W12085/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45251RG174A/USC-100-TM-DKitBOM Datasheet

Snap-On MMBX Plug to TNC Male Cable Using RG174 Coax with HeatShrink

PE3W12085/HS is a MMBX plug to TNC male cable using RG174 coax. This Pasternack MMBX plug to TNC male cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm TNC for connector 2.

Our plug MMBX to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12085/HS MMBX plug to TNC male cable assembly is constructed with RG174 coax.