Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Cable Assemblies

Pasternack Enterprises MMCX cable assembly line has 379 standard and custom designs which include flexible or formable families. MMCX cable assemblies are assembled from 10 unique cable types and 8 different MMCX connectors. Our MMCX cable assemblies are available in combination with 6 other connectors including BNC, MMCX, N, SMA, TNC or UMCX.


Pasternack MMCX cable assemblies are available in 46 unique cable and connector combinations. Our customers may select the MMCX cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing can be specified.


Our facility certified to ISO 9001:2015 builds and ships MMCX cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →