Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Jack to Banana Plug Cable Using RG188-DS Coax

Product ID: PE3W11805

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Jack Connector Crimp/Solder Attachment For RG316-DS, RG188-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketBanana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44852RG188-DSPE45164KitBOM Datasheet

MMCX Jack to Banana Plug Cable Using RG188-DS Coax

PE3W11805 is a MMCX jack to Banana plug cable using RG188-DS coax. This Pasternack MMCX jack to Banana plug cable assembly uses a 50 Ohm MMCX for connector 1 and a Banana for connector 2.

Our jack MMCX to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11805 MMCX jack to Banana plug cable assembly is constructed with RG188-DS coax.