Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Jack Commercial Grade Connector Solder Attachment End Launch PCB

Product ID: PE51703

Pricing

QuantityPrice
1-24$7.59
25-49$7.21
50-99$6.83
100-249$6.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 395
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1End Launch

Description