To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MMCX Jack to N Female Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W07890/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44458PE-SR405FLJPE4130KitBOM Datasheet

MMCX Jack to N Female Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W07890/HS is a MMCX jack to N female cable using PE-SR405FLJ coax. This Pasternack MMCX jack to N female cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm N for connector 2.

Our jack MMCX to female N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07890/HS MMCX jack to N female cable assembly is constructed with PE-SR405FLJ coax.