Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Jack to SMB Jack Bulkhead Cable 150 cm Length Using LMR-100 Coax with HeatShrink

Product ID: PE3W05336/HS-150CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$75.99
25-49$72.19
50-99$68.39
100-249$65.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length59.05 inches

Description

MMCX Jack to SMB Jack Bulkhead Cable 150 cm Length Using LMR-100 Coax with HeatShrink

Radio frequency assembly MMCX jack to SMB jack bulkhead cable 150 cm length using LMR-100 coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MMCX jack to SMB jack bulkhead cable 150 cm length using LMR-100 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMCX to SMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with MMCX cable connection on one end and SMB bulkhead cable connection on the other. Our MMCX to SMB cable assemblies have a jack gender on end 1 and jack on end 2. This MMCX to SMB cable is a jack to jack coax assembly, PE3W05336/HS-150CM, can also be known as a MMCX female to SMB female cable assembly and will be shipped same-day as it is purchased.

MMCX female to SMB female cable assembly PE3W05336/HS-150CM is built with LMR-100A which is a flexible coax type. The Pasternack flexible MMCX cable assembly is manufactured with MMCX to SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 1 GHz maximum frequency MMCX jack to SMB jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05336/HS-150CM can also be used in the other direction and will be SMB jack bulkhead to MMCX jack cable assembly if the opposite connectivity is required.

MMCX female to SMB female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMCX to SMB cable assembly for quick shipment worldwide. Variations of MMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MMCX jack to SMB jack bulkhead cable 150 cm length using LMR-100 coax with heatshrink.