Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Jack to SSMB Jack Bulkhead Cable Using RG316-DS Coax

Product ID: PE3W07772

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Jack Connector Crimp/Solder Attachment For RG316-DS, RG188-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSSMB Jack Bulkhead Connector Crimp/Solder Attachment For RG316-DS, RG188-DS, .126 inch D HoleData Icon
PE44852RG316-DSPE44842KitBOM Datasheet

MMCX Jack to SSMB Jack Bulkhead Cable Using RG316-DS Coax

PE3W07772 is a MMCX jack to SSMB jack bulkhead cable using RG316-DS coax. This Pasternack MMCX jack to SSMB jack bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SSMB for connector 2.

Our jack MMCX to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07772 MMCX jack to SSMB jack bulkhead cable assembly is constructed with RG316-DS coax.