MMCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100
Product ID:
PE4901
Pricing
| Quantity | Price |
| 1-24 | $37.49 |
| 25-49 | $35.62 |
| 50-99 | $33.74 |
| 100-249 | $32.24 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 63

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | .100 inch |
| Interface Type 5 | PE-B100 |
| Interface Type 6 | PE-C100 |
| Interface Type 7 | LMR-100 |
Description
MMCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100
PE4901 MMCX jack coaxial connector has an interface type of RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100 and a 50 Ohm impedance. Pasternack MMCX jack connector uses shield/contact crimp/solder as an attachment method.
The Pasternack MMCX jack coaxial connector has a PTFE dielectric type. The Pasternack MMCX coaxial connector has a brass body with gold plating. Our PE4901 MMCX connector uses beryllium copper contact. This MMCX jack coaxial RF connector is REACH compliant.
This Pasternack jack MMCX connector will ship the same day as purchased. Our MMCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table