MMCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
Product ID:
PE4903
Pricing
| Quantity | Price |
| 1-24 | $41.79 |
| 25-49 | $39.70 |
| 50-99 | $37.61 |
| 100-249 | $35.94 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | Thru Hole |
Description
MMCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
PE4903 MMCX jack right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MMCX jack connector uses shield/contact solder as an attachment method. Our jack MMCX right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle MMCX jack pcb connector has a PTFE dielectric type. The Pasternack MMCX pcb connector has a brass body with gold over nickel plating. Our PE4903 MMCXright angle connector uses brass contact. This MMCX jack right angle pcb RF connector is REACH compliant.
This Pasternack right angle jack MMCX connector will ship the same day as purchased. Our MMCX right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table