MMCX Jack Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
Product ID:
PE4904
Pricing
| Quantity | Price |
| 1-24 | $24.89 |
| 25-49 | $23.65 |
| 50-99 | $22.40 |
| 100-249 | $21.41 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5,728

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | Thru Hole |
Description
MMCX Jack Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
PE4904 MMCX jack pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MMCX jack connector uses shield/contact solder as an attachment method. Our jack MMCX pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack MMCX jack pcb connector has a PTFE dielectric type and a VSWR of 1.22. The Pasternack MMCX pcb connector has a brass body with gold plating. Our PE4904 MMCX connector uses beryllium copper contact. This MMCX jack pcb RF connector is RoHS and REACH compliant.
This Pasternack jack MMCX connector will ship the same day as purchased. Our MMCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table