MMCX Jack to Straight Cut Lead Cable Using RG174 Coax
Product ID:
PE3C4191
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MMCX |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Straight Cut Lead |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 |
Description
MMCX Jack to Straight Cut Lead Cable Using RG174 Coax
PE3C4191 is a MMCX jack to Straight Cut Lead sexless cable using RG174 coax. This Pasternack MMCX jack to Straight Cut Lead sexless cable assembly uses a 50 Ohm MMCX for connector 1 and a Straight Cut Lead for connector 2.
Our jack MMCX to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4191 MMCX jack to Straight Cut Lead sexless cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table