Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

MMCX Jack Connector Solder Attachment Surface Mount PCB

Product ID: PE44662

Pricing

QuantityPrice
1-24$11.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 30
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1Surface Mount

Description

MMCX Jack Connector Solder Attachment Surface Mount PCB

PE44662 MMCX jack pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack MMCX jack connector uses shield/contact solder as an attachment method. Our jack MMCX pcb connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack MMCX jack pcb connector has a teflon/lcp dielectric type and a VSWR of 1.5. The Pasternack MMCX pcb connector has a brass body with gold plating. Our PE44662 MMCX connector uses brass/beryllium copper contact. This MMCX jack pcb RF connector is RoHS and REACH compliant.

This Pasternack jack MMCX connector will ship the same day as purchased. Our MMCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.