PE51702 MMCX jack right angle PCB connector has an interface type of MMCX jack which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's MMCX jack connector uses solder as an attachment method. Our jack MMCX right angle PCB connector provides a maximum frequency of 6 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This MMCX jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle MMCX jack PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. Pasternack's MMCX PCB connector has a brass body with gold plating. Our PE51702 MMCX right angle connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle MMCX connector has a gold inner contact plating. Our right angle MMCX jack connector has a length of 0.26 inches, a width of 0.14 inches, and a weight of 0.3 lbs.
This Pasternack commercial grade right angle jack MMCX connector will ship the same business day as purchased. Our MMCX right angle jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.