Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Plug to 1.0/2.3 Jack Bulkhead Cable Using RG188 Coax

Product ID: PE3W01910

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4896RG188A/UPE44254KitBOM Datasheet

MMCX Plug to 1.0/2.3 Jack Bulkhead Cable Using RG188 Coax

PE3W01910 is a MMCX plug to 1.0/2.3 jack bulkhead cable using RG188 coax. This Pasternack MMCX plug to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our plug MMCX to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01910 MMCX plug to 1.0/2.3 jack bulkhead cable assembly is constructed with RG188 coax.