Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to 2.92mm Female Cable Using PE-047SR Coax

Product ID: PE3W12560

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44457PE-047SRPE44798KitBOM Datasheet

MMCX Plug Right Angle to 2.92mm Female Cable Using PE-047SR Coax

PE3W12560 is a MMCX plug right angle to 2.92mm female cable using PE-047SR coax. This Pasternack MMCX plug right angle to 2.92mm female cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm 2.92mm for connector 2. MMCX right angle to 2.92mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to female 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12560 MMCX plug right angle to 2.92mm female cable assembly is constructed with PE-047SR coax.