Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to Banana Plug Cable Using RG316-DS Coax

Product ID: PE3W12175

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44874RG316-DSPE45164KitBOM Datasheet

MMCX Plug to Banana Plug Cable Using RG316-DS Coax

PE3W12175 is a MMCX plug to Banana plug cable using RG316-DS coax. This Pasternack MMCX plug to Banana plug cable assembly uses a 50 Ohm MMCX for connector 1 and a Banana for connector 2.

Our plug MMCX to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12175 MMCX plug to Banana plug cable assembly is constructed with RG316-DS coax.