Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to BNC Male Cable Using RG316 Coax

Product ID: PE3C2739

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4896RG316/UPE45045

MMCX Plug to BNC Cable Using RG316 Coax

PE3C2739 is a MMCX plug to cable using RG316 coax. This Pasternack MMCX plug to cable assembly uses a 50 Ohm MMCX for connector 1 and a for connector 2.

Our plug MMCX to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2739 MMCX plug to cable assembly is constructed with RG316 coax.