To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

MMCX Plug to D-Sub Plug Cable Using RG405 Coax with HeatShrink, LF Solder

Product ID: PE3W05915LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44453RG405/UPE4845KitBOM Datasheet

MMCX Plug to D-Sub Plug Cable Using RG405 Coax with HeatShrink, LF Solder

PE3W05915LF/HS is a MMCX plug to D-Sub plug cable using RG405 coax. This Pasternack MMCX plug to D-Sub plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm D-Sub for connector 2.

Our plug MMCX to plug D-Sub cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05915LF/HS MMCX plug to D-Sub plug cable assembly is constructed with RG405 coax.