Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Plug to Black FAKRA Jack Cable Using RG174 Coax

Product ID: PE3W08115

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4896RG174A/UPE44646AKitBOM Datasheet

MMCX Plug to Black FAKRA Jack Cable Using RG174 Coax

PE3W08115 is a MMCX plug to FAKRA jack cable using RG174 coax. This Pasternack MMCX plug to FAKRA jack cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm FAKRA for connector 2.

Our plug MMCX to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08115 MMCX plug to FAKRA jack cable assembly is constructed with RG174 coax.