In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug Right Angle to Black FAKRA Plug Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W11668LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4898LMR-100A-PVCPE45404AKitBOM Datasheet

MMCX Plug Right Angle to Plug Cable Using LMR-100 Coax, LF Solder

PE3W11668LF is a MMCX plug right angle to FAKRA plug cable using LMR-100A coax. This Pasternack MMCX plug right angle to FAKRA plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm FAKRA for connector 2. MMCX right angle to FAKRA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11668LF MMCX plug right angle to FAKRA plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.