Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Plug to Snap-On MMBX Plug Right Angle Cable Using RG178 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3W03374LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Connector Crimp/Solder Attachment For RG178, RG196, Easy GripMMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG178, RG196, With Male Center ContactData Icon
PE44645RG178B/UPE45254KitBOM Datasheet

MMCX Plug to Snap-On MMBX Plug Right Angle Cable Using RG178 Coax with HeatShrink, LF Solder, RoHS

PE3W03374LF/HS is a MMCX plug to MMBX plug right angle cable using RG178 coax. This Pasternack MMCX plug to MMBX plug right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm MMBX for connector 2. MMCX to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX to plug MMBX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03374LF/HS MMCX plug to MMBX plug right angle cable assembly is constructed with RG178 coax.