MMCX Plug Right Angle to MMCX Plug Right Angle Cable Using PE-047SR Coax with 180 Deg. Clock
Product ID:
PE3W01180/PH180
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MMCX |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | MMCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-047SR |
| RF Cable Type | PE-047SR |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44457 | PE-047SR | PE44457 | KitBOM Datasheet |
|---|
MMCX Plug Right Angle to MMCX Plug Right Angle Cable Using PE-047SR Coax with 180 Deg. Clock
PE3W01180/PH180 is a MMCX plug right angle to MMCX plug right angle cable using PE-047SR coax. This Pasternack MMCX plug right angle to MMCX plug right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm MMCX for connector 2. MMCX right angle to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MMCX right angle to plug MMCX right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01180/PH180 MMCX plug right angle to MMCX plug right angle cable assembly is constructed with PE-047SR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table