Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Plug to MMCX Plug Right Angle Cable 72 Inch Length Using RG174 Coax, RoHS

Product ID: PE34881LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$107.99
25-49$102.59
50-99$97.19
100-249$92.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length72 inches

Description

MMCX Plug to MMCX Plug Right Angle Cable 72 Inch Length Using RG174 Coax, RoHS

The PE34881LF-72 is a MMCX male to MMCX male right angle RF cable assembly designed for RG174A/U cable, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a push-on interface and right-angle connector help route cable in tight spaces. Brass connector bodies with Gold plating and Teflon dielectrics support dependable interconnect performance, while the RG174A/U cable uses a flexible PVC jacket.

Pasternack RF coax cable assembly is built with MMCX cable connection on one end and right angle MMCX cable connection on the other. Our MMCX to right angle MMCX cable assemblies have a plug gender on end 1 and plug on end 2. This MMCX to MMCX cable is a plug to plug coax assembly, PE34881LF-72, can also be known as a MMCX male to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.

MMCX male to MMCX male cable assembly PE34881LF-72 is built with RG174 which is a flexible coax type. The Pasternack flexible MMCX cable assembly is manufactured with MMCX to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MMCX plug to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34881LF-72 can also be used in the other direction and will be right angle MMCX plug to MMCX plug cable assembly if the opposite connectivity is required.

MMCX male to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMCX to MMCX cable assembly for quick shipment worldwide. Variations of MMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MMCX plug to MMCX plug right angle cable 72 inch length using RG174 coax, RoHS.

Frequently Asked Questions

What is the PE34881LF-72 RF cable assembly used for?

The PE34881LF-72 is an MMCX male to MMCX male right angle RF cable assembly used for in-series RF interconnections. It uses RG174A/U cable, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it in compact electronic assemblies where a push-on MMCX interface simplifies connection and service access. The right-angle end also helps route cable cleanly when straight connector clearance is limited near boards, housings, or adjacent components.

When would I use an MMCX right angle cable assembly instead of a straight cable?

An MMCX right angle cable assembly like the PE34881LF-72 is useful when equipment layout limits connector clearance. The right-angle MMCX plug helps reduce cable bend stress while preserving a 50 Ohm connection on RG174A/U cable. Engineers often choose this style inside compact enclosures, embedded modules, and panel-dense electronic assemblies. It is especially helpful when a straight exit would interfere with nearby components, covers, or neighboring cables in the signal path.

Is the PE34881LF-72 compatible with standard MMCX interfaces?

The PE34881LF-72 is designed with standard MMCX plug connectors on both ends for use with standard MMCX jack interfaces. Its connectors use standard polarity and standard connection methods, which supports typical MMCX in-series mating requirements. Engineers use it to link RF boards, modules, and electronics that already rely on MMCX push-on connections. Compatibility still depends on the mating side using the correct MMCX interface, mechanical fit, and application frequency range.

Why would engineers choose RG174A/U for an MMCX cable assembly?

Engineers choose RG174A/U in the PE34881LF-72 when they need a flexible cable for compact RF interconnect routing. This assembly combines RG174A/U cable with MMCX plug connectors, Gold-plated Brass bodies, and Teflon dielectric materials. That combination suits bench assemblies, embedded electronics, and general RF integration where space and handling matter. It is a practical option when the application needs 50 Ohm performance and operation across the DC to 1 GHz range.