Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Plug to MMCX Plug Right Angle Cable 24 Inch Length Using RG188 Coax

Product ID: PE34889-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$64.49
25-49$61.27
50-99$58.04
100-249$55.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,520
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length24 inches

Description

MMCX Plug to MMCX Plug Right Angle Cable 24 Inch Length Using RG188 Coax

The PE34889-24 is a MMCX plug to MMCX plug cable assembly designed for RG188A/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where a compact push-on interface and one right-angle connector help route cable in tight spaces. Brass connectors with gold-plated brass contacts and PTFE materials support 1.4:1 maximum VSWR in flexible coaxial interconnect runs.

Pasternack RF coax cable assembly is built with MMCX cable connection on one end and right angle MMCX cable connection on the other. Our MMCX to right angle MMCX cable assemblies have a plug gender on end 1 and plug on end 2. This MMCX to MMCX cable is a plug to plug coax assembly, PE34889-24, can also be known as a MMCX male to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.

MMCX male to MMCX male cable assembly PE34889-24 is built with RG188 which is a flexible coax type. The Pasternack flexible MMCX cable assembly is manufactured with MMCX to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MMCX plug to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34889-24 can also be used in the other direction and will be right angle MMCX plug to MMCX plug cable assembly if the opposite connectivity is required.

MMCX male to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMCX to MMCX cable assembly for quick shipment worldwide. Variations of MMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MMCX plug to MMCX plug right angle cable 24 inch length using RG188 coax.

Frequently Asked Questions

What is the PE34889-24 MMCX cable assembly used for?

The PE34889-24 is a MMCX plug to MMCX plug cable assembly used to connect 50 Ohm MMCX interfaces in compact RF systems. It uses RG188A/U flexible coax, includes one straight connector and one right-angle connector, and supports operation from DC to 3 GHz. Engineers use this assembly in electronic integration work where push-on mating and controlled cable routing are both important. Its flexible construction also helps in prototypes, internal equipment wiring, and other installations with limited space around connection points.

When would I choose a right-angle MMCX cable assembly?

A right-angle MMCX cable assembly like the PE34889-24 is useful when straight cable exits would create strain or routing problems. This assembly combines a right-angle MMCX plug with RG188A/U coax and a 50 Ohm design for compact interconnect layouts. Engineers often choose it for dense enclosures, handheld electronics, and bench assemblies where clearance near the mating port is limited. The angled end helps manage bend radius more effectively while preserving access to nearby components and adjacent RF connections.

Is the PE34889-24 compatible with standard MMCX interfaces?

The PE34889-24 is built with standard MMCX plug connectors on both ends for mating with standard MMCX jack interfaces. It uses standard polarity, standard connection methods, and 50 Ohm impedance across both connector interfaces and the RG188A/U cable. This makes it suitable for RF assemblies that already use MMCX push-on connections in compact electronic products. Engineers should still confirm the mating side uses MMCX jacks and that the required frequency range stays within the cable assembly rating.

Why is RG188A/U coax used in the PE34889-24?

RG188A/U is used in the PE34889-24 because it provides a flexible 50 Ohm coaxial path for compact RF cable assembly applications. The cable uses PTFE dielectric and PTFE jacket materials, which support the assembly's electrical performance and physical flexibility. Engineers select this cable style when they need easier routing inside equipment without moving to a larger, less manageable coax option. In practical use, that flexibility helps during installation, prototype changes, and service access around crowded RF connection points.