Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to N Female Cable Using PE-SR047FL Coax

Product ID: PE3W10378

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorN Female Precision Connector Solder Attachment For PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44456PE-SR047FLPE4945KitBOM Datasheet

MMCX Plug to N Female Cable Using PE-SR047FL Coax

PE3W10378 is a MMCX plug to N female cable using PE-SR047FL coax. This Pasternack MMCX plug to N female cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm N for connector 2.

Our plug MMCX to female N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10378 MMCX plug to N female cable assembly is constructed with PE-SR047FL coax.