Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to N Female Bulkhead Cable Using RG178 Coax with HeatShrink, LF Solder

Product ID: PE3C2775LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196N Female Bulkhead Connector Clamp/Solder Attachment For RG178, .640 inch DD HoleData Icon
PE4899RG178B/UPE44633KitBOM Datasheet

MMCX Plug Right Angle to N Female Bulkhead Cable Using RG178 Coax with HeatShrink, LF Solder

PE3C2775LF/HS is a MMCX plug right angle to N female bulkhead cable using RG178 coax. This Pasternack MMCX plug right angle to N female bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm N for connector 2. MMCX right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2775LF/HS MMCX plug right angle to N female bulkhead cable assembly is constructed with RG178 coax.