Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to N Male Right Angle Cable Using RG316 Coax with HeatShrink, LF Solder

Product ID: PE3W06179LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4896RG316/UPE44675KitBOM Datasheet

MMCX Plug to N Male Right Angle Cable Using RG316 Coax with HeatShrink, LF Solder

PE3W06179LF/HS is a MMCX plug to N male right angle cable using RG316 coax. This Pasternack MMCX plug to N male right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm N for connector 2. MMCX to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06179LF/HS MMCX plug to N male right angle cable assembly is constructed with RG316 coax.