PE45863 MMCX plug right angle coaxial connector has an interface type of MMCX plug RG178 and a 50 Ohm impedance. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack's MMCX plug connector uses crimp/solder as an attachment method. Our plug MMCX right angle coaxial connector provides a maximum frequency of 6 GHz. This MMCX coaxial connector is stocked to be readily available for same business day shipment.
The Pasternack right angle MMCX plug coaxial connector has a maximum VSWR of 1.35:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack's MMCX coaxial connector has a bronze body with copper-tin-zinc alloy plating. Our PE45863 MMCX right angle connector uses gold over copper-plated bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bronze material and has a contact life of 500 cycles or more. The PE45863 MMCX non-magnetic connector operates at a temperature range of -55 to 155 deg C. This threaded plug coaxial RF connector has a maximum insertion loss of 0.1 dB. The Pasternack non-magnetic MMCX plug connector has a maximum operating voltage of 170 Vrms and a dielectric withstanding voltage of 500 Vrms.
This Pasternack non-magnetic right angle plug MMCX connector will ship the same business day as purchased. Our MMCX right angle plug connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.