MMCX Plug Right Angle to BNC Male Cable 9 Inch Length Using RG178 Coax with HeatShrink, LF Solder
Product ID:
PE38083LF/HS-9
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $141.99 |
| 25-49 | $134.89 |
| 50-99 | $127.79 |
| 100-249 | $122.11 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | MMCX |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | BNC |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 9 inches |
Description
MMCX Plug Right Angle to BNC Male Cable 9 Inch Length Using RG178 Coax with HeatShrink, LF Solder
Radio frequency assembly MMCX plug right angle to BNC male cable 9 inch length using RG178 coax with heatshrink, LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The MMCX plug right angle to BNC male cable 9 inch length using RG178 coax with heatshrink, LF solder, MMCX cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMCX to BNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle MMCX cable connection on one end and BNC cable connection on the other. Our right angle MMCX to BNC cable assemblies have a plug gender on end 1 and male on end 2. PE38083LF/HS-9 can also be known as a right angle MMCX male to BNC plug cable assembly and will be shipped same-day as it is purchased.
MMCX male to BNC plug cable assembly PE38083LF/HS-9 is built with RG178 which is a flexible coax type. The Pasternack flexible MMCX cable assembly is manufactured with right angle MMCX to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MMCX right angle plug to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38083LF/HS-9 can also be used in the other direction and will be BNC male to right angle MMCX plug cable assembly if the opposite connectivity is required.
MMCX right angle male to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMCX to BNC cable assembly for quick shipment worldwide. Variations of MMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MMCX plug right angle to BNC male cable 9 inch length using RG178 coax with heatshrink, LF solder.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table