MMCX Plug Right Angle to MCX Plug Right Angle Cable Using RG188-DS Coax
Product ID:
PE3W06099
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | MMCX |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | MCX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG188-DS |
| RF Cable Type | RG188-DS |
| RF Cable Impedance | 50 Ohm |
Description
MMCX Plug Right Angle to MCX Plug Right Angle Cable Using RG188-DS Coax
Radio frequency assembly MMCX plug right angle to MCX plug right angle cable using RG188-DS coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The MMCX plug right angle to MCX plug right angle cable using RG188-DS coax, MMCX cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMCX to MCX cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle MMCX cable connection on one end and right angle MCX cable connection on the other. Our right angle MMCX to right angle MCX cable assemblies have a plug gender on end 1 and plug on end 2. PE3W06099 can also be known as a right angle MMCX male to right angle MCX male cable assembly and will be shipped same-day as it is purchased.
MMCX male to MCX male cable assembly PE3W06099 is built with RG188-DS which is a flexible coax type. The Pasternack flexible MMCX cable assembly is manufactured with right angle MMCX to right angle MCX cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MMCX right angle plug to MCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06099 can also be used in the other direction and will be right angle MCX plug to right angle MMCX plug cable assembly if the opposite connectivity is required.
MMCX right angle male to MCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMCX to MCX cable assembly for quick shipment worldwide. Variations of MMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MMCX plug right angle to MCX plug right angle cable using RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table