Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Plug Right Angle to MMCX Plug Right Angle using RG178 Coax Cable (Beryllium Copper Contact) in 48 Inches

Product ID: PE3C9838-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$187.99
25-49$178.59
50-99$169.19
100-249$161.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector 1 Series MMCX
Connector 1 Gender Plug
Connector Angle 1 Right Angle
Connector 1 Impedance 50
Connector 2 Series MMCX
Connector 2 Gender Plug
Connector Angle 2 Right Angle
Connector 2 Impedance 50
Connector 1 Body Material Beryllium Copper
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG178B/U
RF Cable Type RG178
RF Cable Impedance 50

Description