In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug Right Angle to MMCX Plug Right Angle using RG178 Coax Cable (Beryllium Copper Contact)

Product ID: PE3C9838

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series MMCX
Connector 1 Gender Plug
Connector Angle 1 Right Angle
Connector 1 Impedance 50
Connector 2 Series MMCX
Connector 2 Gender Plug
Connector Angle 2 Right Angle
Connector 2 Impedance 50
Connector 1 Body Material Beryllium Copper
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG178B/U
RF Cable Type RG178
RF Cable Impedance 50

Description