Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to Type N Female Cable Assemblies

Pasternack Enterprises HDMI connector 75 Ohm to HDMI connector 75 Ohm cable assembly product group offers 4 custom and standard assemblies using Flexible coax cable. HDMI connector 75 Ohm to HDMI connector 75 Ohm assemblies are fabricated from 1 unique coaxial cable type and 1 different HDMI connector. Our HDMI connector 75 Ohm to HDMI connector 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack HDMI connector 75 Ohm to HDMI connector 75 Ohm cable assemblies are built with 1 different connector and cable combination. Our customers may choose the HDMI connector 75 Ohm to HDMI connector 75 Ohm cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships HDMI connector 75 Ohm to HDMI connector 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Exceptional customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant