MMCX Plug Right Angle to Push-On SMP Female Cable Using PE-SR405FL Coax
Product ID:
PE3W15202
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MMCX |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMP |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44699 | PE-SR405FL | PE45285 | KitBOM Datasheet |
|---|
MMCX Plug Right Angle to Push-On SMP Female Cable Using PE-SR405FL Coax
PE3W15202 is a MMCX plug right angle to SMP female cable using PE-SR405FL coax. This Pasternack MMCX plug right angle to SMP female cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMP for connector 2. MMCX right angle to SMP coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MMCX right angle to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15202 MMCX plug right angle to SMP female cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table