In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug Right Angle to Straight Cut Lead Cable Using RG174 Coax

Product ID: PE39233

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

MMCX Plug Right Angle to Straight Cut Lead Cable Using RG174 Coax

PE39233 is a MMCX plug right angle to cable using RG174 coax. This Pasternack MMCX plug right angle to cable assembly uses a 50 Ohm MMCX for connector 1 and a for connector 2. MMCX right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39233 MMCX plug right angle to cable assembly is constructed with RG174 coax.