Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Plug to Reverse Thread SMA Female Bulkhead Cable Using RG178 Coax

Product ID: PE3W03785

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Thread
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Connector Crimp/Solder Attachment For RG178, RG196, Easy GripRT SMA Female Bulkhead Connector Crimp/Solder Attachment For RG178, RG196, .235 inch D HoleData Icon
PE44645RG178B/UPE44197KitBOM Datasheet

MMCX Plug to Reverse Thread SMA Female Bulkhead Cable Using RG178 Coax

PE3W03785 is a MMCX plug to reverse thread SMA female bulkhead cable using RG178 coax. This Pasternack MMCX plug to reverse thread SMA female bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMA for connector 2.

Our plug MMCX to reverse thread female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03785 MMCX plug to SMA reverse thread female bulkhead cable assembly is constructed with RG178 coax.