Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm MMCX Plug Right Angle to 75 Ohm SMB Jack Bulkhead Cable Using 75 Ohm RG179 Coax

Product ID: PE3C2855

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4898RG179B/UPE4255

50 Ohm MMCX Plug Right Angle to 75 Ohm SMB Jack Bu

PE3C2855 is a MMCX plug right angle to SMB jack bulkhead cable using RG179 coax. This Pasternack MMCX plug right angle to SMB jack bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 75 Ohm SMB for connector 2. MMCX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to jack SMB bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C2855 MMCX plug right angle to SMB jack bulkhead cable assembly is constructed with RG179 coax.