Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to SMC Plug Right Angle Cable Using RG188-DS Coax

Product ID: PE3W08740

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSData Icon
PE44784RG188-DSPE44876KitBOM Datasheet

MMCX Plug Right Angle to SMC Plug Right Angle Cable Using RG188-DS Coax

PE3W08740 is a MMCX plug right angle to SMC plug right angle cable using RG188-DS coax. This Pasternack MMCX plug right angle to SMC plug right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMC for connector 2. MMCX right angle to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to plug SMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08740 MMCX plug right angle to SMC plug right angle cable assembly is constructed with RG188-DS coax.