In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug Right Angle to SMP Female Right Angle Cable Using PE-SR405FL Coax with HeatShrink and 270 Deg. Clock

Product ID: PE3W10443/HS/PH270

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44699PE-SR405FLPE44913KitBOM Datasheet

MMCX Plug Right Angle to SMP Female Right Angle Cable Using PE-SR405FL Coax with HeatShrink and 270 Deg. Clock

PE3W10443/HS/PH270 is a MMCX plug right angle to SMP female right angle cable using PE-SR405FL coax. This Pasternack MMCX plug right angle to SMP female right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMP for connector 2. MMCX right angle to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10443/HS/PH270 MMCX plug right angle to SMP female right angle cable assembly is constructed with PE-SR405FL coax.