MMCX Plug Right Angle to SSMB Jack Bulkhead Cable Using RG316-DS Coax with HeatShrink
Product ID:
PE3C0302/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMCX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMB |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE44784 | RG316-DS | PE44842 | KitBOM Datasheet |
---|
MMCX Plug Right Angle to SSMB Jack Bulkhead Cable Using RG316-DS Coax with HeatShrink
PE3C0302/HS is a MMCX plug right angle to SSMB jack bulkhead cable using RG316-DS coax. This Pasternack MMCX plug right angle to SSMB jack bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SSMB for connector 2. MMCX right angle to SSMB coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MMCX right angle to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0302/HS MMCX plug right angle to SSMB jack bulkhead cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.