MMCX Plug to SSMC Plug Cable Using RG178 Coax
Product ID:
PE3C4671
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMCX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 Ohm |
Description
MMCX Plug to SSMC Plug Cable Using RG178 Coax
PE3C4671 is a MMCX plug to SSMC plug cable using RG178 coax. This Pasternack MMCX plug to SSMC plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SSMC for connector 2.
Our plug MMCX to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4671 MMCX plug to SSMC plug cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.