MMCX Plug to Straight Cut Lead Cable Using PE-P047 Coax
Product ID:
PE3C2961
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMCX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Straight Cut Lead |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | PE-P047 |
RF Cable Type | PE-P047 |
RF Cable Impedance | 50 |
Description
MMCX Plug to Straight Cut Lead Cable Using PE-P047 Coax
PE3C2961 is a MMCX plug to Straight Cut Lead sexless cable using PE-P047 coax. This Pasternack MMCX plug to Straight Cut Lead sexless cable assembly uses a 50 Ohm MMCX for connector 1 and a Straight Cut Lead for connector 2.
Our plug MMCX to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2961 MMCX plug to Straight Cut Lead sexless cable assembly is constructed with PE-P047 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.