Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to Straight Cut Lead Cable Using RG178 Coax

Product ID: PE3C3138

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

MMCX Plug to Straight Cut Lead Cable Using RG178 Coax

PE3C3138 is a MMCX plug to Straight Cut Lead sexless cable using RG178 coax. This Pasternack MMCX plug to Straight Cut Lead sexless cable assembly uses a 50 Ohm MMCX for connector 1 and a Straight Cut Lead for connector 2.

Our plug MMCX to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3138 MMCX plug to Straight Cut Lead sexless cable assembly is constructed with RG178 coax.