Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to TNC Male Right Angle Cable Using RG188-DS Coax with HeatShrink

Product ID: PE39619/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketTNC Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45190RG188-DSPE45174KitBOM Datasheet

MMCX Plug to TNC Male Right Angle Cable Using RG188-DS Coax with HeatShrink

PE39619/HS is a MMCX plug to TNC male right angle cable using RG188-DS coax. This Pasternack MMCX plug to TNC male right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm TNC for connector 2. MMCX to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39619/HS MMCX plug to TNC male right angle cable assembly is constructed with RG188-DS coax.