Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX to MMCX Cable Assemblies

Pasternack Enterprises MMCX to MMCX cable assembly product portfolio is made up of 242 standard and custom assemblies which use flexible or formable coax cable. MMCX to MMCX assemblies are fabricated using 8 different coax cable part numbers and 7 different MMCX connectors. Our MMCX to MMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack MMCX to MMCX cable assemblies are available with 24 different cable and connector combinations. You can choose the MMCX to MMCX cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships MMCX to MMCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

61-80 of 210 Results
Jump to
of 11
GO